Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hybrid Couplers

Hybrid Couplers
  • High operating frequency range up to 40GHz for wide band applications
  • Coaxial designs with SMA and 2.92mm connectors
  • Output phase shifts of 90 degree and 180 degree available
  • Power handling capability up to 100W(CW)
  • Very good isolation and insertion loss performances with low return loss
  • Flat phase balance performance across frequency range
Model No.Frequency
Range
Max Power
(W)
VSWRIsolation
(dB) Typ.
Insertion Loss
(dB) Typ.
Connector
Series
Connector
Gender
Phase Shift
(Deg)
Phase Balance
(Deg) Typ.
Product Image
FMCP1140

500 - 1000 MHz

50

1.1:1

25

0.2

SMA

Female

90

1.5

FMCP1140

FMCP1141

5 - 10 GHz

50

1.2:1

22

0.2

SMA

Female

90

3

FMCP1141

FMCP1142

6 - 18 GHz

30

1.3:1

18

0.6

SMA

Female

90

4

FMCP1142

FMCP1143

4 - 18 GHz

50

1.4:1

18

1

SMA

Female

90

6

FMCP1143

FMCP1144

1 - 18 GHz

50

1.4:1

15

1.5

SMA

Female

90

12

FMCP1144

FMCP1145

1.4 - 2.5 GHz

50

1.15:1

25

0.15

SMA

Female

90

1.5

FMCP1145

FMCP1146

10 - 26.5 GHz

20

1.7:1

17

1

2.92mm

Female

90

5

FMCP1146

FMCP1147

5 - 26.5 GHz

20

1.6:1

14

1.3

2.92mm

Female

90

5

FMCP1147

FMCP1148

20 - 40 GHz

20

1.6:1

15

1.6

2.92mm

Female

90

6

FMCP1148

FMCP1149

8 - 43.5 GHz

20

1.6:1

15

1.6

2.92mm

Female

90

6

FMCP1149

FMCP1150

2 - 40 GHz

20

1.6:1

12

1.3

2.92 mm

Female

90

8

FMCP1150

FMCP1151

500 - 1,000 MHz

50

1.2:1

24

0.4

SMA

Female

180

8

FMCP1151

FMCP1152

1 - 2 GHz

50

1.25:1

23

0.3

SMA

Female

180

8

FMCP1152

FMCP1153

1.3 - 2.6 GHz

100

1.25:1

22

0.3

SMA

Female

180

8

FMCP1153

FMCP1154

1.4 - 6 GHz

30

1.2:1

30

1.2

SMA

Female

180

5

FMCP1154

FMCP1155

2 - 4 GHz

50

1.3:1

22

0.35

SMA

Female

180

8

FMCP1155

FMCP1157

2 - 8 GHz

30

1.3:1

23

0.8

SMA

Female

180

6

FMCP1157

FMCP1158

2 - 18 GHz

50

1.3:1

18

1.2

SMA

Female

180

8

FMCP1158

FMCP1159

4 - 8 GHz

80

1.3:1

20

0.5

SMA

Female

180

5

FMCP1159

FMCP1160

4 - 18 GHz

50

1.3:1

20

1

SMA

Female

180

8

FMCP1160

FMCP1161

26.5 - 40 GHz

20

1.5:1

18

1.8

2.92mm

Female

180

8

FMCP1161

Hybrid Couplers from Fairview Microwave

Hybrid couplers are the special case of a four-port directional coupler that is designed for a 3 dB power split. Fairview Microwave has recently added 21 new models to their line of hybrid couplers. These couplers offer high operating frequencies up to 26.5 or 40 GHz and power handling capabilities up to 100 watts, depending on the model. 90-degree and 180-degree output phase shifts are available. These couplers also offer high isolation and low return loss.

Fairview Microwave’s new hybrid couplers are well suited for prototype and proof-of-concept builds for a wide range of applications, including telecom, point-to-point radio, automotive radar, aerospace, and satellite communications. Our hybrid couplers are in-stock and ready to ship today!

Click here to view our entire line of RF products.